Page 3306 - RF Adapter Datasheets
P. 3306

75 Ohm Mini SMB Jack to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9619


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            Mini SMB Jack                            BNC Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm Mini SMB Jack to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm Mini SMB Jack to BNC Female Adapter PE9619

                   URL: https://www.pasternack.com/mini-smb-jack-bnc-female-straight-adapter-pe9619-p.aspx




























                                                        PE9619  REV 1.1                                                2
   3301   3302   3303   3304   3305   3306   3307   3308   3309   3310   3311