Page 3309 - RF Adapter Datasheets
P. 3309

75 Ohm N Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9308


                   Configuration
                       • N Male Connector 1                             • 75 Ohms
                       • N Male Connector 2                             • Straight Body Geometry
                   Features

                       • Typical VSWR of 1.3:1 up to 1.5 GHz            • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9308 75 ohm type N male to type N male adapter is part of our full line of RF components available for same-
                   day shipping. PE9308 type N male to type N male adapter operates to 1.5 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           1.5           GHz
                       VSWR                                                1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.606 in [40.79 mm]
                       Width                                             0.827 in [21.01 mm]
                       Weight                                            0.144 lbs [65.32 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                   N Male
                       Polarity                                   Standard                 Standard
                       .





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to N Male Adapter PE9308








                                                        PE9308  REV 1.1                                                1
   3304   3305   3306   3307   3308   3309   3310   3311   3312   3313   3314