Page 3314 - RF Adapter Datasheets
P. 3314

75 Ohm N Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9391


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                 N Female
                       Contact            Brass                Gold                Brass               Gold
                                                           50 µ-in minimum                         50 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum
                       Body               Brass               Nickel
                                                          100 µ-in minimum
                       Gasket            Silicone
                       Coupling Nut       Brass               Nickel
                                                          100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm N Male to N Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Male to N Female Adapter PE9391


                   URL: https://www.pasternack.com/n-male-n-female-straight-adapter-pe9391-p.aspx



















                                                        PE9391  REV 1.1                                                2
   3309   3310   3311   3312   3313   3314   3315   3316   3317   3318   3319