Page 3316 - RF Adapter Datasheets
P. 3316

75 Ohm N Male to N Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9307


                   Configuration
                       • N Male Connector 1                             • 75 Ohms
                       • N Female Connector 2                           • Right Angle Body Geometry
                   Features
                       • Typical VSWR of 1.3:1 up to 1.5 GHz            • 3 µ-in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9307 75 ohm type N male to type N female right angle adapter is part of our full line of RF components
                   available for same-day shipping. PE9307 type N male to type N female adapter operates to 1.5 GHz. This low profile right
                   angle type N adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           1.5           GHz
                       VSWR                                                1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.45 in [36.83 mm]
                       Width                                             0.8 in [20.32 mm]
                       Height                                            1.27 in [32.26 mm]
                       Weight                                            0.178 lbs [80.74 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to N Female Right Angle Adapter PE9307








                                                        PE9307  REV 1.1                                                1
   3311   3312   3313   3314   3315   3316   3317   3318   3319   3320   3321