Page 3321 - RF Adapter Datasheets
P. 3321

75 Ohm N Female to 75 Ohm N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9306


                   Configuration
                       • N Female Connector 1                           • 75 Ohm
                       • N Female Connector 2                           • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 1 GHz                  • Gold Plated Brass Contact
                   Applications

                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9306 75 ohm type N female to type N female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to type N adapter has a female to female gender configuration. PE9306 type N female to type
                   N female adapter operates to 1 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            1,000          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.437 in [36.5 mm]
                       Width                                             0.669 in [16.99 mm]
                       Weight                                            0.103 lbs [46.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 N Female
                       Polarity                                   Standard                 Standard
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to 75 Ohm N Female Adapter PE9306
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9306  REV 1.3                                                1
   3316   3317   3318   3319   3320   3321   3322   3323   3324   3325   3326