Page 3322 - RF Adapter Datasheets
P. 3322

75 Ohm N Female to 75 Ohm N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9306


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                N Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:


                   75 Ohm N Female to 75 Ohm N Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International  orders. Our RF, microwave  and millimeter  wave products maintain  a 99.4% availability  and are part of the
                   broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Female to 75 Ohm N Female Adapter PE9306

                   URL: https://www.pasternack.com/n-female-n-female-straight-adapter-pe9306-p.aspx




















                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9306  REV 1.3                                                2
   3317   3318   3319   3320   3321   3322   3323   3324   3325   3326   3327