Page 3327 - RF Adapter Datasheets
P. 3327

Bulkhead Hermetically Sealed 75 Ohm N
     Female to N Female Adapter




     RF Adapters Technical Data Sheet                                                                        PE9416


                   Configuration
                       • N Female Connector 1                           • Straight Body Geometry
                       • N Female Connector 2                           • Bulkhead Mount Method
                       • 75 Ohms
                   Features
                       • Max VSWR of 1.35:1 up to 1.5 GHz               • Gold Plated Brass Contact
                       • Hermetically Sealed                            • 30 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test           • Vacuum Test Environment        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9416 bulkhead hermetically sealed 75 ohm type N female to type N female adapter is part of our full line of
                   RF components available for same-day shipping. Our type N to type N adapter has a female to female gender configuration.
                   PE9416 type N female to type N female adapter operates to 1.5 GHz. The Pasternack RF adapter provides good VSWR of
                   1.35:1 maximum. This RF type N bulkhead to type N adapter allows designers to create external connections on their product
                   enclosures, and can be used in a variety of other rack mount and panel mount applications. This hermetic type N to type N
                   adapter prevents the leakage of gases, making it suitable for high pressure or vacuum applications or whenever an airtight
                   seal is required.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           1.5           GHz
                       VSWR                                                              1.35:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.54 in [39.12 mm]
                       Width                                             0.87 in [22.1 mm]
                       Weight                                            0.116 lbs [52.62 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Hermetically Sealed 75 Ohm N Female to N Female Adapter PE9416








                                                        PE9416  REV 1.1                                                1
   3322   3323   3324   3325   3326   3327   3328   3329   3330   3331   3332