Page 3332 - RF Adapter Datasheets
P. 3332

75 Ohm N Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9370


                   Configuration
                       • N Male Connector 1                             • 75 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features

                       • Typical VSWR of 1.4:1 up to 1,000 MHz          • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9370 75 ohm type N male to BNC male adapter is part of our full line of RF components available for same-
                   day shipping. Our type N to BNC adapter has a male to male gender configuration. PE9370 type N male to BNC male adapter
                   operates to 1,000 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                                1.4:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             0.827 in [21.01 mm]
                       Weight                                            0.089 lbs [40.37 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                  BNC Male
                       Polarity                                   Standard                 Standard
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to BNC Male Adapter PE9370








                                                        PE9370  REV 1.1                                                1
   3327   3328   3329   3330   3331   3332   3333   3334   3335   3336   3337