Page 3333 - RF Adapter Datasheets
P. 3333

75 Ohm N Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9370


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                 BNC Male
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                       Typical Performance Data
                          dB                                      Return Loss
                           0

                          -10


                          -20

                          -30

                          -40


                          -50
                                                                                                     S11     S22
                          -60
                            0.00 GHz  0.10   0.20    0.30    0.40     0.50    0.60    0.70     0.80    0.90    1.00






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to BNC Male Adapter PE9370








                                                        PE9370  REV 1.1                                                2
   3328   3329   3330   3331   3332   3333   3334   3335   3336   3337   3338