Page 3336 - RF Adapter Datasheets
P. 3336

75 Ohm N Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9369


                   Configuration
                       • N Male Connector 1                             • 75 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact                      • 30 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9369 75 ohm type N male to BNC female adapter is part of our full line of RF components available for same-
                   day shipping. Our type N to BNC adapter has a male to female gender configuration. PE9369 type N male to BNC female
                   adapter operates to 1,000 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.311 in [33.3 mm]
                       Width                                             0.747 in [18.97 mm]
                       Weight                                            0.082 lbs [37.19 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                 BNC Female
                       Polarity                                   Standard                 Standard
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to BNC Female Adapter PE9369








                                                        PE9369  REV 1.1                                                1
   3331   3332   3333   3334   3335   3336   3337   3338   3339   3340   3341