Page 3340 - RF Adapter Datasheets
P. 3340

75 Ohm N Male to F Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9738


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                   F Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                                             7/16 in.
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                  F Male
                       Contact        Beryllium Copper         Gold                                    Nickel
                       Body        Passivated Stainless Steel                      Brass               Nickel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm N Male to F Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Male to F Male Adapter PE9738

                   URL: https://www.pasternack.com/n-male-f-male-straight-adapter-pe9738-p.aspx





















                                                        PE9738  REV 1.1                                                2
   3335   3336   3337   3338   3339   3340   3341   3342   3343   3344   3345