Page 3343 - RF Adapter Datasheets
P. 3343

75 Ohm N Male to F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9396


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                 F Female
                       Contact            Brass                Gold            Phosphor Bronze         Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum
                       Body               Brass               Nickel
                                                          100 µ-in minimum
                       Coupling Nut       Brass               Nickel
                                                          100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +60 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm N Male to F Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Male to F Female Adapter PE9396

                   URL: https://www.pasternack.com/n-male-f-female-straight-adapter-pe9396-p.aspx





















                                                        PE9396  REV 1.1                                                2
   3338   3339   3340   3341   3342   3343   3344   3345   3346   3347   3348