Page 3346 - RF Adapter Datasheets
P. 3346

75 Ohm N Male to F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9737


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                  F Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                 F Female
                       Contact        Beryllium Copper         Gold                                    Nickel
                       Outer Conductor                                             Brass               Nickel
                       Body        Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm N Male to F Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Male to F Female Adapter PE9737

                   URL: https://www.pasternack.com/n-male-f-female-straight-adapter-pe9737-p.aspx





















                                                        PE9737  REV 1.1                                                2
   3341   3342   3343   3344   3345   3346   3347   3348   3349   3350   3351