Page 3348 - RF Adapter Datasheets
P. 3348

75 Ohm N Male to Mini SMB Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9612


                   Configuration
                       • N Male Connector 1                             • 75 Ohms
                       • Mini SMB Plug Connector 2                      • Straight Body Geometry
                   Features
                       • N Interface compliant with MIL-STD-348         • Gold Plated Contact
                       • Mini SMB Interface compliant with MIL-STD-348  • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9612 75 ohm type N male to Mini SMB plug adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to Mini SMB adapter has a male to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.8 in [20.32 mm]
                       Weight                                            0.068 lbs [30.84 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                Mini SMB Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to Mini SMB Plug Adapter PE9612








                                                        PE9612  REV 1.1                                                1
   3343   3344   3345   3346   3347   3348   3349   3350   3351   3352   3353