Page 3352 - RF Adapter Datasheets
P. 3352
75 Ohm N Male to Mini SMB Jack Adapter
RF Adapters Technical Data Sheet PE9614
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type N Male Mini SMB Jack
Contact Gold Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Brass Nickel
QQ-N-290
Body Brass Nickel
QQ-N-290
Coupling Nut Brass Nickel
QQ-N-290
. .
Compliance Certifications (see product page for current document)
75 Ohm N Male to Mini SMB Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International
orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 75 Ohm N Male to Mini SMB Jack Adapter PE9614
URL: https://www.pasternack.com/n-male-mini-smb-jack-straight-adapter-pe9614-p.aspx
PE9614 REV 1.1 2

