Page 3349 - RF Adapter Datasheets
P. 3349

75 Ohm N Male to Mini SMB Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9612


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                               Mini SMB Plug
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   75 Ohm N Male to Mini SMB Plug Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Male to Mini SMB Plug Adapter PE9612

                   URL: https://www.pasternack.com/n-male-mini-smb-plug-straight-adapter-pe9612-p.aspx
























                                                        PE9612  REV 1.1                                                2
   3344   3345   3346   3347   3348   3349   3350   3351   3352   3353   3354