Page 3342 - RF Adapter Datasheets
P. 3342

75 Ohm N Male to F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9396


                   Configuration
                       • N Male Connector 1                             • 75 Ohms
                       • F Female Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Contact                            • 30 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9396 75 ohm type N male to type F female adapter is part of our full line of RF components available for
                   same-day shipping. PE9396 type N male to type F female adapter operates to 1,000 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.346 in [34.19 mm]
                       Width                                             0.827 in [21.01 mm]
                       Weight                                            0.082 lbs [37.19 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                  F Female
                       Polarity                                   Standard                 Standard
                       .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to F Female Adapter PE9396








                                                        PE9396  REV 1.1                                                1
   3337   3338   3339   3340   3341   3342   3343   3344   3345   3346   3347