Page 3325 - RF Adapter Datasheets
P. 3325

Isolated Ground 75 Ohm N Female to N Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9417


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                N Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   Isolated Ground 75 Ohm N Female to N Female Bulkhead Adapter from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part
                   of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Isolated Ground 75 Ohm N Female to N Female Bulkhead Adapter PE9417

                   URL: https://www.pasternack.com/n-female-n-female-straight-adapter-pe9417-p.aspx




























                                                        PE9417  REV 1.1                                                2
   3320   3321   3322   3323   3324   3325   3326   3327   3328   3329   3330