Page 3317 - RF Adapter Datasheets
P. 3317

75 Ohm N Male to N Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9307


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                  N Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                 N Female
                       Contact            Brass                Gold                Brass               Gold
                                                           3 µ-in minimum                          3 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum
                       Body               Brass               Nickel
                                                          100 µ-in minimum
                       Gasket            Silicone
                       Coupling Nut       Brass               Nickel
                                                          100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to N Female Right Angle Adapter PE9307








                                                        PE9307  REV 1.1                                                2
   3312   3313   3314   3315   3316   3317   3318   3319   3320   3321   3322