Page 3313 - RF Adapter Datasheets
P. 3313

75 Ohm N Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9391


                   Configuration
                       • N Male Connector 1                             • 75 Ohms
                       • N Female Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact                      • 50 µ-in min Gold Contact Plating
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9391 75 ohm type N male to type N female adapter is part of our full line of RF components available for
                   same-day shipping. PE9391 type N male to type N female adapter operates to 1.5 GHz. The PE9391 Pasternack RF adapter
                   can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           1.5           GHz
                       Operating Voltage (AC)                                            1,000          Vrms
                       Dielectric Withstanding Voltage (AC)                              2,500          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.39 in [35.31 mm]
                       Width                                             0.83 in [21.08 mm]
                       Weight                                            0.116 lbs [52.62 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                  N Female
                       Polarity                                   Standard                 Standard
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to N Female Adapter PE9391








                                                        PE9391  REV 1.1                                                1
   3308   3309   3310   3311   3312   3313   3314   3315   3316   3317   3318