Page 3310 - RF Adapter Datasheets
P. 3310

75 Ohm N Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9308


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                  N Male
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                       Gasket          Silicone Rubber                         Silicone Rubber
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                       Typical Performance Data
                          dB                                      Return Loss
                           0


                          -10


                          -20



                          -30


                          -40
                                                                                                     S11     S22

                          -50
                            0.00 GHz  0.15   0.30    0.45    0.60     0.75    0.90    1.05     1.20    1.35    1.50




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Male to N Male Adapter PE9308








                                                        PE9308  REV 1.1                                                2
   3305   3306   3307   3308   3309   3310   3311   3312   3313   3314   3315