Page 3302 - RF Adapter Datasheets
P. 3302

75 Ohm Mini SMB Jack to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9618


                   Configuration
                       • Mini SMB Jack Connector 1                      • 75 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • Mini SMB Interface compliant with MIL-STD-348  • Gold Plated Contact
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9618 75 ohm Mini SMB jack to BNC male adapter is part of our full line of RF components available for same-
                   day shipping. Our Mini SMB to BNC adapter has a jack to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.21 in [30.73 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.032 lbs [14.51 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     Mini SMB Jack              BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm Mini SMB Jack to BNC Male Adapter PE9618








                                                        PE9618  REV 1.1                                                1
   3297   3298   3299   3300   3301   3302   3303   3304   3305   3306   3307