Page 3291 - RF Adapter Datasheets
P. 3291

75 Ohm Mini SMB Jack to 75 Ohm Mini SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9608


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            Mini SMB Jack                           Mini SMB Jack
                       Contact            Brass                Gold                Brass               Gold
                                                           50 µin minimum                          50 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass                Gold                Brass               Gold
                                                           3 µin minimum                            3 µin minimum
                       . .

                   Compliance Certifications (see product page for current document)

                   75 Ohm Mini SMB Jack to 75 Ohm Mini SMB Jack Adapter from Pasternack Enterprises has same day shipment for domestic
                   and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability and are part of the
                   broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm Mini SMB Jack to 75 Ohm Mini SMB Jack Adapter PE9608

                   URL: https://www.pasternack.com/mini-smb-jack-mini-smb-jack-straight-adapter-pe9608-p.aspx































                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9608  REV 1.2                                                2
   3286   3287   3288   3289   3290   3291   3292   3293   3294   3295   3296