Page 3278 - RF Adapter Datasheets
P. 3278

75 Ohm F Female to RCA Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9163


                   Configuration
                       • F Female Connector 1                           • 75 Ohms
                       • RCA Plug Connector 2                           • Straight Body Geometry
                   Features

                       • Tin / Nickel Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9163 75 ohm type F to RCA plug adapter is part of our full line of RF components available for same-day
                   shipping. Our type F to RCA adapter has a female to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.484 in [37.69 mm]
                       Width                                             0.413 in [10.49 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       F Female                 RCA Plug
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              F Female                                RCA Plug
                       Contact            Brass                Tin                 Brass               Nickel
                       Insulation          ABS                                     ABS
                       Outer Conductor    Brass               Nickel
                       Body                                                        Brass               Nickel


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Female to RCA Plug Adapter PE9163








                                                        PE9163  REV 1.1                                                1
   3273   3274   3275   3276   3277   3278   3279   3280   3281   3282   3283