Page 3275 - RF Adapter Datasheets
P. 3275

F Female to PAL Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9634


                   Configuration
                       • F Female Connector 1                           • 75 Ohms
                       • PAL Jack Connector 2                           • Straight Body Geometry
                   Features

                       • 3 µin minimum contact plating                  • Gold Plated Phosphor Bronze Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9634 type F female to PAL jack adapter is part of our full line of RF components available for same-day
                   shipping. Our type F to PAL adapter has a female to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.154 in [29.31 mm]
                       Width                                             0.433 in [11 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       F Female                 PAL Jack
                       Polarity                                   Standard                 Standard
                       .


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: F Female to PAL Jack Adapter PE9634








                                                        PE9634  REV 1.1                                                1
   3270   3271   3272   3273   3274   3275   3276   3277   3278   3279   3280