Page 3270 - RF Adapter Datasheets
P. 3270

75 Ohm F Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9744


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              F Female                               BNC Female
                       Contact                                 Gold                                    Gold
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm F Female to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm F Female to BNC Female Adapter PE9744

                   URL: https://www.pasternack.com/f-female-bnc-female-straight-adapter-pe9744-p.aspx

































                                                        PE9744  REV 1.1                                                2
   3265   3266   3267   3268   3269   3270   3271   3272   3273   3274   3275