Page 3269 - RF Adapter Datasheets
P. 3269

75 Ohm F Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9744


                   Configuration
                       • F Female Connector 1                           • 75 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 3 GHz                  • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9744 75 ohm type F female to BNC female adapter is part of our full line of RF components available for
                   same-day shipping. Our type F to BNC adapter has a female to female gender configuration. PE9744 type F female to BNC
                   female adapter operates to 3 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.3:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.638 in [41.61 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.048 lbs [21.77 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       F Female                BNC Female
                       Polarity                                   Standard                 Standard
                       .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm F Female to BNC Female Adapter PE9744








                                                        PE9744  REV 1.1                                                1
   3264   3265   3266   3267   3268   3269   3270   3271   3272   3273   3274