Page 3267 - RF Adapter Datasheets
P. 3267
75 Ohm F Female to BNC Male Adapter
RF Adapters Technical Data Sheet PE9741
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type F Female BNC Male
Contact Gold Gold
Outer Conductor Brass Nickel
Body Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
75 Ohm F Female to BNC Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 75 Ohm F Female to BNC Male Adapter PE9741
URL: https://www.pasternack.com/f-female-bnc-male-straight-adapter-pe9741-p.aspx
PE9741 REV 1.1 2

