Page 3273 - RF Adapter Datasheets
P. 3273

75 Ohm F Female to 75 Ohm PAL Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9635


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              F Female                                PAL Plug
                       Contact        Beryllium Copper         Gold                Brass               Gold
                                                           3 µin minimum                            3 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µin minimum                          100 µin minimum
                       Body                                                        Brass               Nickel
                                                                                                   100 µin minimum
                       . .


                   Compliance Certifications (see product page for current document)
                   75 Ohm F Female to 75 Ohm PAL Plug Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International  orders. Our RF, microwave  and millimeter  wave products maintain  a 99.4% availability  and are part of the
                   broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm F Female to 75 Ohm PAL Plug Adapter PE9635

                   URL: https://www.pasternack.com/f-female-pal-plug-straight-adapter-pe9635-p.aspx



























                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9635  REV 1.2                                                2
   3268   3269   3270   3271   3272   3273   3274   3275   3276   3277   3278