Page 3441 - RF Adapter Datasheets
P. 3441

75 Ohm SMB Jack to Mini SMB Plug Adapter



      TECHNICAL DATA SHEET                                                                                 PE9735



                   75 Ohm SMB Jack to Mini SMB Plug Adapter

                   Configuration
                       Connector 1                                       SMB Jack
                       Impedance 1                                       75 Ohms
                       Connector 2                                       Mini SMB Plug
                       Impedance 2                                       75 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.886 [22.5]
                       Width/Dia., in [mm]                               0.365 [9.27]
                       .
                       Connector 1
                       Type                                              SMB Jack
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              Mini SMB Plug
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   75 Ohm SMB Jack to Mini  SMB Plug Adapter  from Pasternack  Enterprises  has same day  shipment  for domestic  and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm SMB Jack to Mini SMB Plug Adapter PE9735

                   URL: http://www.pasternack.com/smb-jack-mini-smb-plug-straight-adapter-pe9735-p.aspx















                                                         PE9735  REV                                                   1
   3436   3437   3438   3439   3440   3441   3442   3443   3444   3445   3446