Page 3438 - RF Adapter Datasheets
P. 3438
75 Ohm SMB Jack to 50 Ohm BNC Male Adapter
TECHNICAL DATA SHEET PE9229
75 Ohm SMB Jack to 50 Ohm BNC Male Adapter
Configuration
Connector 1 SMB Jack
Impedance 1 75 Ohms
Connector Specification 1 MIL-STD-348A
Connector 2 BNC Male
Impedance 2 50 Ohms
Adapter Design Standard
Body Style Straight
Mechanical Specifications
Size
Length, in [mm] 1.202 [30.53]
Width/Dia., in [mm] 0.57 [14.48]
.
Connector 1
Type SMB Jack
Inner Conductor Material and Plating Brass, Gold
Inner Conductor Plating Specification 30µ in. minimum
Body Material and Plating Brass, Nickel
Body Plating Specification 100µ in. minimum
Dielectric Type Teflon
Connector 2
Type BNC Male
Inner Conductor Material and Plating Brass, Gold
Inner Conductor Plating Specification 30µ in. minimum
Coupling Nut Material and Plating Brass, Nickel
Coupling Nut Plating Specification 100µ in. minimum
Body Material and Plating Brass, Nickel
Body Plating Specification 100µ in. minimum
Dielectric Type Teflon
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 75 Ohm SMB Jack to 50 Ohm BNC Male Adapter PE9229
PE9229 REV 1

