Page 3435 - RF Adapter Datasheets
P. 3435

75 Ohm SMB Plug to 75 Ohm Mini SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9736


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Plug               Mini SMB Jack
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMB Plug                              Mini SMB Jack
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           50µ in. minimum                         50µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                          200µ in. minimum                         200µ in. minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm SMB Plug to 75 Ohm Mini SMB Jack Adapter PE9736
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9736  REV 1.2                                                2
   3430   3431   3432   3433   3434   3435   3436   3437   3438   3439   3440