Page 3431 - RF Adapter Datasheets
P. 3431

75 Ohm SMB Plug to 50 Ohm BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9232


                   Configuration
                       • SMB Plug Connector 1                           • 75 Ohms, 50 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features

                       • Gold Plated Beryllium Copper Contact           • 30 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9232 75 ohm SMB plug to 50 ohm BNC female adapter is part of our full line of RF components available for
                   same-day shipping. Our SMB to BNC adapter has a plug to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.267 in [32.18 mm]
                       Width                                             0.453 in [11.51 mm]
                       Weight                                            0.034 lbs [15.42 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Plug                BNC Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMB Plug                               BNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm SMB Plug to 50 Ohm BNC Female Adapter PE9232








                                                        PE9232  REV 1.1                                                1
   3426   3427   3428   3429   3430   3431   3432   3433   3434   3435   3436