Page 3427 - RF Adapter Datasheets
P. 3427

75 Ohm SMB Jack to SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9248


                   Configuration
                       • SMB Jack Connector 1                           • 75 Ohms
                       • SMB Jack Connector 2                           • Straight Body Geometry
                   Features
                       • Typical VSWR of 1.3:1 up to 4 GHz              • 30µ in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9248 75 ohm SMB jack to SMB jack adapter is part of our full line of RF components available for same-day
                   shipping. Our SMB to SMB adapter has a jack to jack gender configuration. PE9248 SMB jack to SMB jack adapter operates
                   to 4 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.687 in [17.45 mm]
                       Width                                             0.344 in [8.74 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Jack                 SMB Jack
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm SMB Jack to SMB Jack Adapter PE9248








                                                        PE9248  REV 1.1                                                1
   3422   3423   3424   3425   3426   3427   3428   3429   3430   3431   3432