Page 3422 - RF Adapter Datasheets
P. 3422
75 Ohm SMB Plug to SMB Plug Adapter
RF Adapters Technical Data Sheet PE9271
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMB Plug SMB Plug
Contact Gold Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Body Brass Nickel Brass Nickel
QQ-N-290 QQ-N-290
Coupling Nut Brass Nickel Brass Nickel
QQ-N-290 QQ-N-290
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
75 Ohm SMB Plug to SMB Plug Adapter from Pasternack Enterprises has same day shipment for domestic and International
orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 75 Ohm SMB Plug to SMB Plug Adapter PE9271
URL: https://www.pasternack.com/smb-plug-smb-plug-straight-adapter-pe9271-p.aspx
PE9271 REV 1.1 2

