Page 3418 - RF Adapter Datasheets
P. 3418

75 Ohm PAL Jack to PAL Jack Adapter



      TECHNICAL DATA SHEET                                                                                 PE9681



                   75 Ohm PAL Jack to PAL Jack Adapter

                   Configuration
                       Connector 1                                       PAL Jack
                       Impedance 1                                       75 Ohms
                       Connector 2                                       PAL Jack
                       Impedance 2                                       75 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.95 [24.13]
                       Width/Dia., in [mm]                               0.47 [11.94]
                       .
                       Connector 1
                       Type                                              PAL Jack
                       Inner Conductor Material and Plating              Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Delrin

                       Connector 2
                       Type                                              PAL Jack
                       Inner Conductor Material and Plating              Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Delrin

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level



                   75 Ohm PAL Jack to PAL Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm PAL Jack to PAL Jack Adapter PE9681

                   URL: http://www.pasternack.com/pal-jack-pal-jack-straight-adapter-pe9681-p.aspx
















                                                         PE9681  REV                                                   1
   3413   3414   3415   3416   3417   3418   3419   3420   3421   3422   3423