Page 3421 - RF Adapter Datasheets
P. 3421

75 Ohm SMB Plug to SMB Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9271


                   Configuration
                       • SMB Plug Connector 1                           • 75 Ohms
                       • SMB Plug Connector 2                           • Straight Body Geometry
                   Features
                       • SMB Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9271 75 ohm SMB plug to SMB plug adapter is part of our full line of RF components available for same-day
                   shipping. Our SMB to SMB adapter has a plug to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.872 in [22.15 mm]
                       Width                                             0.362 in [9.19 mm]
                       Weight                                            0.016 lbs [7.26 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Plug                 SMB Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm SMB Plug to SMB Plug Adapter PE9271








                                                        PE9271  REV 1.1                                                1
   3416   3417   3418   3419   3420   3421   3422   3423   3424   3425   3426