Page 3424 - RF Adapter Datasheets
P. 3424

75 Ohm SMB Tee Adapter Jack-Plug-Jack





     RF Adapters Technical Data Sheet                                                                        PE9245


                   Configuration
                       • SMB Jack Connector 1                           • 75 Ohms
                       • SMB Plug Connector 2                           • Tee Body Geometry
                   Features
                       • SMB interface compliant with MIL-STD-348       • Gold Plated Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9245 75 ohm SMB tee adapter jack-plug-jack is part of our full line of RF components available for same-day
                   shipping. Our SMB tee adapter has a jack-plug-jack gender configuration. Tee adapters (also called tee connectors) are three
                   port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not provide
                   matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.92 in [23.37 mm]
                       Width                                             0.692 in [17.58 mm]
                       Weight                                            0.02 lbs [9.07 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMB Jack                 SMB Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm SMB Tee Adapter Jack-Plug-Jack PE9245








                                                        PE9245  REV 1.1                                                1
   3419   3420   3421   3422   3423   3424   3425   3426   3427   3428   3429