Page 3428 - RF Adapter Datasheets
P. 3428

75 Ohm SMB Jack to SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9248


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMB Jack                                SMB Jack
                       Contact            Brass                Gold                Brass               Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         Teflon                                   Teflon
                       Body               Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm SMB Jack to SMB Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm SMB Jack to SMB Jack Adapter PE9248

                   URL: https://www.pasternack.com/smb-jack-smb-jack-straight-adapter-pe9248-p.aspx




























                                                        PE9248  REV 1.1                                                2
   3423   3424   3425   3426   3427   3428   3429   3430   3431   3432   3433