Page 3425 - RF Adapter Datasheets
P. 3425

75 Ohm SMB Tee Adapter Jack-Plug-Jack





     RF Adapters Technical Data Sheet                                                                        PE9245


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMB Jack                                SMB Plug
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm SMB Tee Adapter Jack-Plug-Jack from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm SMB Tee Adapter Jack-Plug-Jack PE9245

                   URL: https://www.pasternack.com/smb-jack-plug-jack-tee-adapter-pe9245-p.aspx





















                                                        PE9245  REV 1.1                                                2
   3420   3421   3422   3423   3424   3425   3426   3427   3428   3429   3430