Page 3416 - RF Adapter Datasheets
P. 3416

75 Ohm PAL Plug to PAL Plug Adapter



      TECHNICAL DATA SHEET                                                                                 PE9680



                   75 Ohm PAL Plug to PAL Plug Adapter

                   Configuration
                       Connector 1                                       PAL Plug
                       Impedance 1                                       75 Ohms
                       Connector 2                                       PAL Plug
                       Impedance 2                                       75 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.945 [24]
                       Width/Dia., in [mm]                               0.47 [11.94]
                       .
                       Connector 1
                       Type                                              PAL Plug
                       Inner Conductor Material and Plating              Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Delrin

                       Connector 2
                       Type                                              PAL Plug
                       Inner Conductor Material and Plating              Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Delrin

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level



                   75 Ohm PAL Plug to PAL Plug Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm PAL Plug to PAL Plug Adapter PE9680

                   URL: http://www.pasternack.com/pal-plug-pal-plug-straight-adapter-pe9680-p.aspx
















                                                         PE9680  REV                                                   1
   3411   3412   3413   3414   3415   3416   3417   3418   3419   3420   3421