Page 3412 - RF Adapter Datasheets
P. 3412

75 Ohm N Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9629


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                               TNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           50 µ-in minimum                         50 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                       Typical Performance Data
                          dB                                      Return Loss
                           0

                          -10

                          -20

                          -30

                          -40

                          -50

                          -60
                                                                                                     S11     S22
                          -70
                            0.00 GHz  0.10   0.20    0.30    0.40     0.50    0.60    0.70     0.80    0.90    1.00




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to TNC Female Adapter PE9629








                                                        PE9629  REV 1.1                                                2
   3407   3408   3409   3410   3411   3412   3413   3414   3415   3416   3417