Page 3407 - RF Adapter Datasheets
P. 3407

75 Ohm N Female to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9628


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                TNC Male
                       Contact            Brass                Gold                Brass               Gold
                                                           50 µ-in minimum                         50 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                          100 µ-in minimum
                       Body                                                        Brass               Nickel
                                                                                                   100 µ-in minimum
                       Gasket                                                     Silicone
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100 µ-in minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to TNC Male Adapter PE9628








                                                        PE9628  REV 1.1                                                2
   3402   3403   3404   3405   3406   3407   3408   3409   3410   3411   3412