Page 3406 - RF Adapter Datasheets
P. 3406

75 Ohm N Female to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9628


                   Configuration
                       • N Female Connector 1                           • 75 Ohms
                       • TNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • Typical VSWR of 1.5:1 up to 500 MHz            • 50 µ-in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9628 75 ohm type N female to TNC male adapter is part of our full line of RF components available for same-
                   day shipping. Our type N to TNC adapter has a female to male gender configuration. PE9628 type N female to TNC male
                   adapter operates to 500 MHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       VSWR                                                1.5:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             0.669 in [16.99 mm]
                       Weight                                            0.089 lbs [40.37 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 TNC Male
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to TNC Male Adapter PE9628








                                                        PE9628  REV 1.1                                                1
   3401   3402   3403   3404   3405   3406   3407   3408   3409   3410   3411