Page 3401 - RF Adapter Datasheets
P. 3401

75 Ohm N Female to SMC Plug Adapter






      TECHNICAL DATA SHEET                                                                                 PE9589


                   75 Ohm N Female to SMC Plug Adapter

                   Configuration
                       Connector 1                                       N Female
                       Impedance 1                                       75 Ohms
                       Connector Specification 1                         MIL-C-39012
                       Connector 2                                       SMC Plug
                       Impedance 2                                       75 Ohms
                       Connector Specification 2                         MIL-C-39012
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.3 [33.02]
                       Width/Dia., in [mm]                               0.625 [15.88]
                       .
                       Connector 1
                       Type                                              N Female
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              SMC Plug
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/n-female-smc-plug-straight-adapter-pe9589-p.aspx

                   75 Ohm N Female to SMC Plug Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.













                                                         PE9589  REV                                                   1
   3396   3397   3398   3399   3400   3401   3402   3403   3404   3405   3406