Page 3398 - RF Adapter Datasheets
P. 3398

75 Ohm N Female to SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9583


                   Configuration
                       • N Female Connector 1                           • 75 Ohms
                       • SMB Jack Connector 2                           • Straight Body Geometry
                   Features
                       • N Interface compliant with MIL-STD-348         • Gold Plated Contact
                       • SMB Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9583 75 ohm type N female to SMB jack adapter is part of our full line of RF components available for same-
                   day shipping. Our type N to SMB adapter has a female to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.383 in [35.13 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.064 lbs [29.03 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 SMB Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm N Female to SMB Jack Adapter PE9583








                                                        PE9583  REV 1.1                                                1
   3393   3394   3395   3396   3397   3398   3399   3400   3401   3402   3403