Page 3399 - RF Adapter Datasheets
P. 3399

75 Ohm N Female to SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9583


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                SMB Jack
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm N Female to SMB Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Female to SMB Jack Adapter PE9583

                   URL: https://www.pasternack.com/n-female-smb-jack-straight-adapter-pe9583-p.aspx




























                                                        PE9583  REV 1.1                                                2
   3394   3395   3396   3397   3398   3399   3400   3401   3402   3403   3404