Page 3394 - RF Adapter Datasheets
P. 3394

75 Ohm N Female to Mini SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9615


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                              Mini SMB Jack
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm  N Female to  Mini SMB  Jack  Adapter from  Pasternack Enterprises has same day shipment for  domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Female to Mini SMB Jack Adapter PE9615

                   URL: https://www.pasternack.com/n-female-mini-smb-jack-straight-adapter-pe9615-p.aspx




























                                                        PE9615  REV 1.1                                                2
   3389   3390   3391   3392   3393   3394   3395   3396   3397   3398   3399