Page 3391 - RF Adapter Datasheets
P. 3391
75 Ohm N Female to Mini SMB Plug Adapter
RF Adapters Technical Data Sheet PE9613
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type N Female Mini SMB Plug
Contact Gold Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Brass Nickel
QQ-N-290
Body Brass Nickel
QQ-N-290
Coupling Nut Brass Nickel
QQ-N-290
. .
Compliance Certifications (see product page for current document)
75 Ohm N Female to Mini SMB Plug Adapter from Pasternack Enterprises has same day shipment for domestic and
International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 75 Ohm N Female to Mini SMB Plug Adapter PE9613
URL: https://www.pasternack.com/n-female-mini-smb-plug-straight-adapter-pe9613-p.aspx
PE9613 REV 1.1 2

