Page 3388 - RF Adapter Datasheets
P. 3388

75 Ohm N Female to F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9740


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 F Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                F Female
                       Contact        Beryllium Copper         Gold                                    Nickel
                       Outer Conductor Passivated Stainless Steel                  Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm N Female to F Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm N Female to F Female Adapter PE9740

                   URL: https://www.pasternack.com/n-female-f-female-straight-adapter-pe9740-p.aspx























                                                        PE9740  REV 1.1                                                2
   3383   3384   3385   3386   3387   3388   3389   3390   3391   3392   3393